Shoulder Support Cylinders (Mini)

Supports, Rests & Feet,Modular Fixturing


QUANTITY PART NO. A B C
DIA
D
DIA
E
DIA
F
CL-MF25-3200 .5000 .7500 1.0000 1-1/2 .5000 3/8
CL-MF25-3202 1.0000 1.2500 1.0000 1-1/2 .5000 3/8
CL-MF25-3205 2.0000 2.5000 1.0000 1-1/2 .5000 3/8
Required Socket-Head Cap Screw
QUANTITY PART NO. FITS SHOULDER SUPPORT CYLINDER QUANTITY
REQUIRED
CL-5/16-18x1.12-SHCS CL-MF25-3200
CL-MF25-3202
CL-MF25-3205
1