Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Finish
Zinc Plated
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

CL-355-TPC with Self-Adjusting Plunger

Toggle Clamps

Steel (Inch)
QUANTITY PART NO. DESCRIPTION BODY
THREAD
SPRING FORCE
±10%
(lbs)
SHIPPING
WEIGHT
(lbs)
CL-355-TPC Self-Adjusting Plunger, Threaded Body 1"-14 200 1.5