Sujetadores de pivotaje de bordes (pesado)

Sistema Modular,Sujetadores y Acesorios


QUANTITY PART NO. MOUNTING
SCREW
SIZE
MAXIMUM
HORIZONTAL
CLAMPING
FORCE
(lbs)
MAXIMUM
VERTICAL
CLAMPING
FORCE
(lbs)
CL-MF50-1001 5/8-11 4200 730
Required Mounting Screws
QUANTITY PART NO FITS EDGE CLAMP QUANTITY
REQUIRED
CL-5/8-11x3.00-SHCS CL-MF50-1001 2
Replacement Jaw Insert
QUANTITY PART NO. FITS EDGE CLAMP
CL-MF40-1011 CL-MF50-1001