Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Heavy-Duty Screw Jacks (Heavy)

Modular Fixturing

QUANTITY PART NO. G
THREADED
MOUNTING
STUD
A B C D
DIA
E F
CL-MF50-3401 5/8-11 1-5/8 3/8 1-3/8 1-9/16 1-7/16 1-5/16
CL-MF50-3402 5/8-11 2 3/4 1-3/8 1-9/16 1-7/16 1-5/16
CL-MF50-3403 5/8-11 2-3/4 1-1/2 1-3/8 1-9/16 1-7/16 1-5/16
QUANTITY PART NO. TYPE FITS SCREW JACKS
CL-MF10-3501 RADIUS ALL SIZES
CL-MF10-3502 CONICAL ALL SIZES
CL-MF10-3503 V-SHAPED ALL SIZES