Étaux pour Montage

Bridage Hydraulique

Fixture Clamps are extremely compact power vises designed to be incorporated into workholding fixtures. Because they do not have a leadscrew for adjustment, Fixture Vises use exchangeable, machineable clamping jaws that must be custom sized for the workpiece. Available in two sizes, 40mm and 65mm jaw width, in the three versions shown below:

      • Fixed Jaw
      • Concentric
      • Position Flexible