Product Catalog
Catalog Tools
Measurement
Metric
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Quarter Turn Ball Lock Pin

Ball Lock Pins & Quick-Release Pins

Standard Clamp
QUANTITY PART NO. A
DIA
-0.05/-0.10
(mm)
B
DIA
+0/-0.043
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
DIA
(mm)
H
(mm)
J
THREAD
K
(mm)
L
DIA
(mm)
CLAMPING
FORCE
(N)
HOLDING
FORCE
(N)
CLM-6-QTBLP-S 6 14 19.5 24.5 21.5 6.5 25 25 M2 3 21 30 90
CLM-10-QTBLP-S 10 18 27.5 31 26.5 10 34 34 M3 4 28 50 150
Receptable - Standard
QUANTITY PART NO. A
DIA
+0.2/+0.4
(mm)
M
DIA
H9
(mm)
N
(mm)
P
THREAD
MIN
PLATE
THICKNESS
(mm)
CLM-6-QTBLR-S 6 16 15 M12x1.5 6
CLM-10-QTBLR-S 10 20 17 M16x1.5 6

Products Related to