Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-8915-02-40-H  •  ROEMHELD Lifting Modules – Shop Floor, Manual-Hydraulic, M4.301 (450, 900, 1350 lbs)

ROEMHELD Assembly & Lifting

Pricing & Availability

Status

Part Number

Quantity

Description

LIFT. MOD. SHOP-FLOOR, 400 mm STRK
"manual-hydraulic version
operation with foot pedal
max. lifting force 2000 N
max. bending torque 500 Nm
max. stroke 400 mm
as per data sheet M4.301"

Unit Price*

Line Item Total*

Part Specifications

Part NumberMAXIMUM
LIFTING
FORCE
Fz
(lbs)
ALLOWABLE
TORQUE
+/- Mx and My
(Nm)
ALLOWABLE
TORQUE
+/- Mz
(Nm)
STROKE
(mm)
A
RETRACTED
HEIGHT
(mm)
CLR-8915-02-40-H450500300400620

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model