314-647-6200
[email protected]
Download Catalog Request A Catalog Find A CAD Model Part Configurator Part Converter
Download Catalog Request A Catalog Find A CAD Model Part Configurator Carr Lane Academy Part Converter
Ball Lock Pins & Quick-Release Pins
Ball Lock Pins are high-strength, quick-release alignment pins with a precision ground shank. The standard single-acting type shown here is positive locking until released by pushing the button, which moves the center spindle forward to allow the locking balls to retract. This type offers the widest selection of sizes, with a choice of four handle styles – T, L, Button (B), and Ring (R). Made in USA.
Carr Lane single-acting Ball Lock Pins combine quick operation with a precision-ground shank for accurate alignment and dependable repeatability. They are available in multiple diameters, grip lengths, materials, and handle configurations to accommodate a wide range of industrial applications. You can also configure your own custom ball lock pin with the Carr Lane Part Configurator.
Ball Lock Pins are positive locking until released by pushing the button, which moves the center spindle forward to allow the balls to retract. Available in pin diameters from 3/16 to 1" (5 to 20mm in metric), in alloy steel or stainless steel. Standard grip lengths for each diameter and material are listed by handle style on the pages below, most in stock for same-day shipment. Pins with special grip lengths up to 12” (300mm) and other special features can be quickly made to order.
Single-acting ball lock pins are quick-release fastening and alignment pins operated by a spring-loaded push button. In their normal position, locking balls extend from the pin shank to provide positive retention after the pin is inserted through an assembly.
Pressing the button moves the internal spindle and allows the locking balls to retract. The pin can then be inserted or removed without tools. When the button is released, the locking balls extend again to secure the pin.
This simple push-button operation makes single-acting ball lock pins well suited for applications that require frequent setup, adjustment, changeover, assembly, or disassembly. Common uses include fixtures, tooling, machinery, removable components, access panels, positioning systems, and workholding equipment.
Carr Lane offers four handle styles for single-acting Ball Lock Pins. Each uses the same push-button release principle while providing a different grip profile for the operator and surrounding equipment.
Select the handle configuration based on available clearance, frequency of operation, accessibility, operator grip, and whether the pin needs to be tethered. After choosing a handle, confirm the required pin diameter, grip length, material, and optional features for the application.
Thank You! Your Customer Portal Account has been created.Please check your email for a link to verify your account.
Thank You for requesting a Distributor Portal Account! We are reviewing your request and will be in touch by email with your log in credentials.
What is This? Save to My ProjectBuild & Manage Projects On-Site.Your Parts Your Way!Click the Save to My Project button to build a saved search history that you can use to build a project or parts list. You can even email your saved projects to coworkers. View all of your saved projects as well as your order history in the Customer Portal. To take advantage of these features, just create a customer account!
Your Personal Data will Never be Sold or Shared with Anyone.No one wants an inbox flooded with useless messages. It is our intent that any communication with you will be purposeful and useful. We will use the information you share with us to communicate to you in regards to your personal activity on the site. This includes shipping notifications, project reminders and the like. If you opt out of receiving email updates about Carr Lane Manufacturing we will only communicate with you in regards to your activity on the site, with the exception of survey(s) sent to all of our customers.View our Full Privacy Statement
Enter the quantity amount that will be needed for this Part. Then click Next to start configuring the Part.
Our configurator will be temporarily unavailable, please reach out to [email protected] for your CAD file or try our configurator another time. We appreciate your patience as we fix this issue.
Thank you! Your feedback has been submitted.
Contact Us for more help options.
Thank you for visiting our site. Your location indicates you are in India. Please login to the Carr Lane India Portal below or request an account for access to see Chennai stock and Rupee pricing.